SLUUCZ5 December 2024 TPS54538
A summary of the TPS54538EVM performance specifications is provided in Table 1-1. Specifications are given for 24V input voltage and 5.0V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 5.5 | 28 | V | ||
VOUT | Output voltage | 4.95 | 5.0 | 5.05 | V | |
fSW | Operating frequency | VIN = 24V, IOUT = 5A | 500 | kHz | ||
IOUT | Output current range | 0 | 5 | A | ||
HSOC | High-side peak current limit | 7 | 8.1 | 9.4 | A | |
LSOC | Low-side peak current limit | 5 | 6 | 7 | A |