SLUUCZ6B May 2024 – August 2024 TPS513885
The TPS513885 is a single, D-CAP3™ control mode, synchronous buck converter requiring a very low external component count. TPS513885EVM is a fully assembled and tested circuit for evaluating the TPS513885 converter. This EVM operates typical 19.5V input, and provides a 5.15V output at 12A. Integrated low RDS(ON) power MOSFETs enable high efficiency and offer ease of use with a minimal external component count for space-constrained power systems.