SLUUCZ9B January 2024 – May 2024
The UCC33420-Q1 is the default IC used in the UCC33420EVM-080 but any of the alternate versions listed in Table 2-2can be used for evaluation. Each of the component versions listed in Table 2-2 are pin-to-pin compatible.
General Part Number | Orderable Part Number | Input Voltage/Output Voltage/Isolation |
---|---|---|
UCC33420-Q1 | PUCC33420QRAQRQ1 | 4.5V-5.5V/5.0V/3kVRMS |
UCC33420 | PUCC33420RAQR | 4.5V-5.5V/5.0V/3kVRMS |
If IC replacement is required, TI recommends to always use best practice soldering techniques which can include taking appropriate ESD precautions and having qualified personnel, skilled at surface mount soldering and board level rework.