SLUUD12 July 2024
The PCB for this EVM is designed to accommodate the adjustable voltage version of this IC. On the EVM, desired output voltage can be set by adjusting the resistor divider branch with the feedback pin. Additional input and output capacitors can also be added. TPS62A03A operates in FPWM while TPS62A03 operates in the PFM/PWM. The switching frequency of the device in FPWM mode is 2.2MHz.