The TPS628523HAQEVM-070 is designed to help users easily evaluate and test the operation and functionality of the TPS628521-Q1, TPS628522-Q1 and TPS628523-Q1 buck converters. This EVM converts a 2.7V to 6V input voltage to a regulated 1.8V output voltage that delivers up to 3A maximum. The IC fitted on the EVM is TPS628523HAWDLSRQ1, which operates in a forced PWM mode (FPWM) across the whole load current range. The TPS628523HAQEVM-070 is available with IC in a 2.0mm × 1.5mm QFN package.