SLUUD26A April 2024 – May 2024 UCC21231
UCC21231AEVM-108 primary function is to evaluate the UCC21231A dual channel gate driver. Multiple test points enable monitoring of the different input and outputs of the gate driver for thorough performance evaluation. The gate driver output can be configured to drive a capacitive loads for low voltage testing.