SLUUD27 May 2024
Item Number | Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
---|---|---|---|---|---|---|---|
1 | C2, C5, C8, C28, C40 | 5 | 4.7µF | GCJ32DC72A475KE01L | Murata | 4.7uF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) | 1210 |
2 | C4, C29, C42, C53, C56, C150 | 6 | 10µF | C3225X7R2A106K250AC | TDK | 10µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | 1210 |
3 | C7, C38, C39, C44, C57, C70 | 6 | 56uF | 80SXV56M | Panasonic | 56µF80 V Aluminum - Polymer Capacitors Radial, Can - SMD 28mOhm 1000 Hrs @ 125°C | SMT |
4 | C10, C11, C17, C19, C21, C23, C24, C80, C200 | 8 | 0.1uF | HMK107B7104KAHT | Taiyo Yuden | CAP, CERM, 0.1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 |
5 | C12, C18 | 2 | 0.1uF | 06033C104KAT2A | AVX | CAP, CERM, 0.1uF, 25V, +/- 10%, X7R, 0603 | 603 |
6 | C13 | 1 | 2.2uF | CGA6N3X7R2A225K230AE | TDK Corporation | Cap Ceramic 2.2uF 100V X7R 10% SMD 1210 FlexiTerm 125C Plastic T/R | 1210 |
7 | C16, C78, C81, C82 | 4 | 1uF | 08051C105K4Z2A | AVX | CAP, CERM, 1µF, 100V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 805 |
8 | C22, C26 | 2 | 4.7µF | CGA4J1X7R1E475K125AE | TDK Corporation | Cap Ceramic 4.7uF 25V X7R 10% Pad SMD 0805 +125°C Automotive T/R | 805 |
9 | C31 | 1 | 1000pF | CGA3E2X7R2A102K080AA | TDK | Multilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100V 1000pF X7R 10% AEC-Q200 | 603 |
10 | C33 | 1 | 1µF | 12101C105KAT2A | AVX | General Purpose Ceramic Capacitor, 1210, 1uF, 10%, X7R, 15%, 100V | 1210 |
11 | C34, C35 | 2 | 0.47uF | C0603C474K4RACTU | Kemet | CAP, CERM, 0.47uF, 16V, +/- 10%, X7R, 0603 | 603 |
12 | C43, C152 | 2 | 100pF | CGA3E2C0G2A101J080AA | TDK | Multilayer Ceramic Capacitors MLCC - SMD/SMT CGA 0603 100V 100pF C0G 5% AEC-Q200 | 603 |
13 | C48 | 1 | 1uF | C0805C105K3RACTU | Kemet | CAP, CERM, 1 uF, 25V, +/- 10%, X7R, 0805 | 805 |
14 | C50 | 1 | 220pF | C0603C221K5RACTU | Kemet | CAP, CERM, 220pF, 50V, +/- 10%, X7R, 0603 | 603 |
15 | C201, C202 | 2 | 0.1uF | C0603C104K8RACTU | Kemet | CAP, CERM, 0.1uF, 10V, +/- 10%, X7R, 0603 | 603 |
16 | D2, D3 | 2 | V1FM10-M3/H | Vishay | Diode Schottky 1A Surface Mount DO-219AB (SMF) | DO-219AB | |
17 | D4, D5, D6 | 3 | Green | 150060VS75000 | Wurth Elektronik | LED, Green, SMD | LED_0603 |
18 | D9, D10 | 2 | VS-1EMH01HM3/5AT | Vishay | Diode Standard 100V 1A Surface Mount DO-214AC (SMA) | DO-214AC | |
20 | H1, H2, H3, H4 | 4 | SJ-5303 (CLEAR) | 3M | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | |
21 | J1, J3 | 2 | TB005-762-02BE | CUI Devices | TERM_CONN | ||
22 | J4 | 1 | N2510-6002-RB | 3M | Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH | 5x2 Shrouded header | |
23 | J5 | 1 | 22053041 | Molex | Header (friction lock), 100mil, 4x1, R/A, TH | 4x1 R/A Header | |
24 | J6 | 1 | 393570002 | Molex | Terminal Block, 3.5mm, 2x1, Tin, TH | Terminal Block, 3.5mm, 2x1, TH | |
25 | J7 | 1 | 109159005101916 | KYOCERA AVX | Conn Board to Board HDR 5 POS 3mm Solder RA SMD T/R | CONN_SSL_PLUG5 | |
26 | J8 | 1 | TSW-104-07-G-D | Samtec | Header, 100mil, 4x2, Gold, TH | 4x2 Header | |
27 | JP1, JP2, JP3, JP4, JP5, JP6, JP7, JP8, JP9, JP10, JP11, JP13, JP14, JP15, JP16 | 15 | PEC02SAAN | Sullins Connector Solutions | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | |
28 | JP12 | 1 | PEC03SAAN | Sullins Connector Solutions | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | |
29 | L2 | 1 | 10uH | SRP1050WA-4R7M | Bourns | Power Inductors - SMD Ind,11x10x5.1mm,4.7uH+/-20%,14.5A,shd | 3939 (1010 metric) |
30 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650 | PCB Label 0.650 x 0.200 inch | |
32 | Q1, Q2, Q3, Q4 | 4 | SIR680LDP-T1-RE3 | Vishay | N-Channel 80V 31.8A (Ta), 130A (Tc) 6.25W (Ta), 104W (Tc) Surface Mount PowerPAK® SO-8 | SO-8 | |
33 | R2 | 1 | 2m | WSLF25122L000FEA | Vishay | Current Sense Resistors - SMD 6watt .002ohms 1% | 2512 |
34 | R3, R8, R13, R17, R20, R23, R68, R69, R101, R160 | 10 | 0 | CRCW06030000Z0EA | Vishay | Thick Film Resistors - SMD 1/10watt ZEROohm Jumper | 603 |
35 | R5, R6, R22, R25 | 4 | 10 | CRCW060310R0FKEB | Vishay | RES Thick Film, 10Ω, 1%, 0.1W, 100ppm/°C, 0603 | 603 |
36 | R10 | 1 | 10 | CRCW120610R0FKEAHP | Vishay Dale | RES Thick Film, 10Ω, 1%, 0.75W, 100ppm/°C, 1206 | 1206 |
37 | R21 | 1 | 1.00Meg | CRCW08051M00FKEAC | Vishay / Dale | Thick Film Resistors - SMD 1/8Watt 1MΩ 1% Commercial Use | 805 |
38 | R24 | 1 | 5m | FCSL110R005FER | Ohmite | 5 mOhms ±1% 5W Chip Resistor Wide 4320 (11050 Metric), 2043 Current Sense, Moisture Resistant Metal Foil | WIDE_4320 |
39 | R27 | 1 | 133k | ERJ-6ENF1333V | Panasonic | RES, 133kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 |
40 | R28 | 1 | 249k | ERJ-PB6B2493V | Panasonic | Thick Film Resistors - SMD 0805 Anti-Surge Res. 0.1%, 249KΩ | 805 |
41 | R30 | 1 | 25.5k | ERJ-6ENF2552V | Panasonic | RES, 25.5kΩ, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 |
42 | R32 | 1 | 0 | CRCW08050000Z0EA | Vishay | Thick Film Resistors - SMD 1/8watt ZEROohm Jumper | 805 |
43 | R34 | 1 | 5.23k | RC0603FR-075K23L | Yageo | RES, 5.23kΩ, 1%, 0.1W, 0603 | 603 |
44 | R36 | 1 | 133k | CRCW0603133KFKEA | Vishay-Dale | RES, 133k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 603 |
45 | R41, R53, R54, R55, R56 | 5 | 10.0k | RC0603FR-0710KL | Yageo | RES, 10.0k, 1%, 0.1W, 0603 | 603 |
46 | R45, R120 | 2 | 0 | CRCW08050000Z0EA | Vishay | Thick Film Resistors - SMD 1/8watt ZEROohm Jumper | 805 |
47 | R46 | 1 | 20 | CRCW121020R0FKEAHP | Vishay Dale | Thick Film Resistors - SMD 3/4watt 20ohms 1% High Power AEC-Q200 | 1210 |
48 | R48 | 1 | 499k | RC0603FR-07499KL | Yageo | RES, 499 k, 1%, 0.1 W, 0603 | 603 |
49 | R49 | 1 | 316k | CR0603-FX-3163ELF | Bourns | Thick Film Chip Resistors 0603 316kΩ 0.1W 1% 100ppm/°C | 603 |
50 | R50, R51, R52 | 3 | 2.21k | RC0603FR-072K21L | Yageo | RES, 2.21k, 1%, 0.1W, 0603 | 603 |
51 | R64 | 1 | 29.8k | RN73R2ATTD2982B50 | KOA Speer Electronics | RES 29.8K OHM 0.1% 1/8W 0805 | 805 |
52 | R65 | 1 | 30.1k | RC0603FR-0730K1L | Yageo | RES, 30.1k, 1%, 0.1W, 0603 | 603 |
53 | R66 | 1 | 2.49k | RC0603FR-072K49L | Yageo | RES, 2.49k, 1%, 0.1W, 0603 | 603 |
54 | R67 | 1 | 4.99k | CRCW06034K99FKEAC | Vishay-Dale | RES, 4.99k, 1%, 0.1W, 0603 | 603 |
55 | R200, R201 | 2 | 1.8k | RC0603JR-071K8L | Yageo | RES, 1.8k, 5%, 0.1W, 0603 | 603 |
56 | R1000, R1001 | 2 | 0 | JR0805X35E | Ohmite | 0 Ohms Jumper 0.245W Chip Resistor 0805 (2012 Metric) - Metal Element | 805 |
57 | SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7, SH-JP8, SH-JP9, SH-JP10, SH-JP11 | 11 | 1x2 | SNT-100-BK-G | Samtec | Shunt, 100mil, Gold plated, Black | Shunt |
58 | TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22, TP23, TP24, TP25, TP26, TP27, TP28, TP29, TP30, TP31, TP32, TP33, TP34, TP41, TP42, TP43, TP44, TP45, TP46 | 40 | 5002 | Keystone | Test Point, Miniature, White, TH | White Miniature Test point | |
59 | TP35, TP36, TP37, TP38, TP39, TP40, TP47 | 7 | 5016 | Keystone | Test Point, Compact, SMT | Test point_Keystone_Compact | |
60 | U1 | 1 | BQ25756RRVT | Texas Instruments | BQ25756RRVT | VQFN36 | |
61 | U2 | 1 | LT3010EMS8E-PBF | Analog Devices | Linear Voltage Regulator IC Positive Adjustable 1 Output 50mA 8-MSOP-EP | MSOP8 |