SLUUD28 July 2024 TPS6286A06
MH1 - VIN | Positive input voltage connection from the input supply for the EVM |
J1-1 – VINsense, J1-2 – GNDsense | Input voltage sense connections. Measure the input voltage at this point. |
MH2 – GND | Input return connection from the input supply for the EVM |
MH3 – VOUT | Positive output voltage connection |
J2-1 – VOUTsense, J2-2 - GNDsense | Output voltage sense connections. Measure the output voltage at this point. |
MH4 – GND | Output return connection |
JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP2 – PG | PG pin jumper through a pullup resistor to Vin or Vout |
JP3 – PG | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
JP4 – MODE/VSET | A resistor to GND sets the start up voltage for the device. After star-up, MODE can be pulled HIGH or LOW through a jumper to Vin or GND. |