SLUUD28
July 2024
TPS6286A06
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Caution
3
Implementation Results
3.1
TPS6286AxxEVM-050 Test Results
3.2
Modifications
3.2.1
Output Voltage Setting
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Features
DCS-Control topology for fast transient response
8mΩ internal HS and LS power MOSFETs
0.7% output voltage accuracy
4μA operating quiescent current
2.4V to 5.5V input voltage range
Adjustable output voltage versions, 0.6V to Vin
Fixed (selectable by external resistor) - output voltage range from 0.4V to 1.6V
1.2MHz switching frequency
Forced PWM or power save mode
Output voltage discharge
100% duty cycle mode
Hiccup short-circuit protection
Power-good indicator with window comparator
Thermal shutdown
Available in 2mm × 3mm QFN