SLUUD28 July 2024 TPS6286A06
The printed-circuit board (PCB) for this EVM is designed to accommodate the different output current versions (6A, 8A, and 10A) of this integrated circuit (IC). On the EVM, default output voltage can be changed by adjusting the feedback resistors. For TPS6286A06, 2 × 22uF output capacitors can be removed from the EVM for evaluation purposes.