SLUUD28 July 2024 TPS6286A06
The PCB for this EVM is designed to accommodate the adjustable voltage version of this integrated circuit (IC) or fixed voltage version with VSET. On the EVM, desired output voltage can be set by adjusting the resistor divider branch with the feedback pin or changing the value of RSET resistor. The switching frequency of the device in FPWM mode is 1.2MHz.