SLUUD28 July 2024 TPS6286A06
Table 2-1 provides a summary of the TPS6286AxxEVM-050 performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
Input voltage | 2.4 |
5.5 |
V | |||
Output voltage setpoint |
1.2 |
V | ||||
Output current | TPS6286A06EVM-050 | 0 | 6.0 | A | ||
TPS6286A10EVM-050 |
0 |
10.0 |
A |