SLUUD28 July 2024 TPS6286A06
Table 5-1 and lists the BOM for the TPS6286A06EVM-050 and TPS6286A10EVM-050.
Qty | Ref Des | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
1 | C1 | 100uF | CAP, CERM, 100µF, 10V,+/- 20%, X5R, 1210 | 1210 | GRM32ER61A107ME20K | MuRata |
3 |
C2, C6, C7 | 22uF | CAP, CERM, 22uF, 10V, +/- 20%, X7R, 0805 | 0805 | GRM21BZ71A226ME15L | MuRata |
2 |
C8, C9 (not mandatory) |
22uF |
CAP, CERM, 22uF, 10V, +/- 20%, X7R, 0805 | 0805 | GRM21BZ71A226ME15L | MuRata |
1 | C3 | 10uF | CAP, CERM, 10uF, 10V, +/- 10%, X7R, 0805 | 0805 | GCM21BR71A106KE22L | MuRata |
3 | C4, C5, C10 | 100nF | Cap Ceramic 100nF 6.3V X7R ±10% SMD 0402 +125°C Paper T/R | 0402 | CL05B104KQ5NNNC | Samsung |
4 | C11, C12, C13, C14 | 0.01uF | CAP, CERM, 0.01µF, 50V,+/- 10%, X8R, AEC-Q200 Grade 0, 0402 | 0402 | CGA2B3X8R1H103K050BB | TDK |
1 | L1 | 0.47uH | 470nH shielded molded inductor 16A 4.3mOhm Max Nonstandard | SMT2 | XGL5020-471MEC | Coilcraft |
2 | R1, R2 | 200k | RES, 200k, 1%, 0.1W, 0402 | 0402 | ERJ-2RKF2003X | Panasonic |
1 | R3 | 100k | RES, 100k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
1 | R4 | 1M | RES, 1.00M, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04021M00FKED | Vishay-Dale |
1 | U1 | SR-001 | 2.4V to 5.5V Input, 6A synchronous step-down converter in 2mm × 3mm QFN Package with FB interface | VQFN-HR13 | TPS6286A06VBMR | Texas Instruments |
Qty | Ref Des | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
1 | C1 | 100uF | CAP, CERM, 100μF, 10V,+/- 20%, X5R, 1210 | 1210 | GRM32ER61A107ME20K | MuRata |
5 | C2, C6, C7, C8, C9 | 22uF | CAP, CERM, 22uF, 10V, +/- 20%, X7R, 0805 | 0805 | GRM21BZ71A226ME15L | MuRata |
1 | C3 | 10uF | CAP, CERM, 10uF, 10V, +/- 10%, X7R, 0805 | 0805 | GCM21BR71A106KE22L | MuRata |
3 | C4, C5, C10 | 100nF | Cap Ceramic 100nF 6.3V X7R ±10% SMD 0402 +125°C Paper T/R | 0402 | CL05B104KQ5NNNC | Samsung |
4 | C11, C12, C13, C14 | .01uF | CAP, CERM, 0.01μF, 50V,+/- 10%, X8R, AEC-Q200 Grade 0, 0402 | 0402 | CGA2B3X8R1H103K050BB | TDK |
1 | L1 | 0.47uH | 470nH shielded molded inductor 16A 4.3mOhm Max Nonstandard | SMT2 | XGL5020-471MEC | Coilcraft |
2 | R1, R2 | 200k | RES, 200k, 1%, 0.1W, 0402 | 0402 | ERJ-2RKF2003X | Panasonic |
1 | R3 | 100k | RES, 100k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
1 | R4 | 1M | RES, 1.00M, 1%, 0.063W, AEC- Q200 Grade 0, 0402 | 0402 | CRCW04021M00FKED | Vishay-Dale |
1 | U1 | SR-002 | 2.4V to 5.5V Input, 10A synchronous step-down converter in 2mm × 3mm QFN Package with FB interface | VQFNHR13 | TPS6286A10VBMR | Texas Instruments |