SLUUD28
July 2024
TPS6286A06
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Connector Descriptions
2.1.2
Hardware Setup
2.2
Caution
3
Implementation Results
3.1
TPS6286AxxEVM-050 Test Results
3.2
Modifications
3.2.1
Output Voltage Setting
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
Get Started
Order the EVM on
ti.com
.
Download the latest libraries.
Download the comprehensive reference design files.
See the latest data sheet on
ti.com
(
TPS6286Axx and TPS6286Bxx 2.4V to 5.5V Input, 6A, 8A, and 10A Synchronous Step-Down Converter in 2mm × 3mm QFN
data sheet).