Press the Advanced Comm SMB
button to select the Advanced SMB Comm window. This tool provides access to
parameters using SMB and Manufacturing Access commands. See Figure 5-6.
Examples:
Reading an SMB Command.
- Read SBData Voltage (0x09)
- SMBus Read Word. Command
= 0x09
- Word = 0x3A7B, which is
hexadecimal for 14971mV
Sending a MAC Gauging() to enable IT
via ManufacturerAccess().
- With Impedance Trackā¢
disabled, send Gauging() (0x0021) to ManufacturerAccess().
- SMBus Write Word. Command
= 0x00. Data = 00 21
Reading Chemical ID() (0x0006) via
ManufacturerAccess()
- Send Chemical ID() to
ManufacturerAccess()
- SMBus Write Block.
Command = 0x44. Data sent = 00 06
- Read the result from
ManufacturerData()
- SMBus Read Block. Command
= 0x44. Data read = 06 00 10 12
- That is 0x1210, chem ID
1210