SLUUD37 July 2024 TPS51375
A summary of the TPS51375EVM performance specifications is provided in Table 2-1. Specifications are given for 19.5V input voltage and 0.77V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 19.5 | 24 | V | |
CH1 | Output voltage | 0.77 | V | |||
Output voltage ripple | 0-12A loading | 10 | mVp-p | |||
Minimum output voltage | 0A-10A loading, 10A/μs | 720 | mV | |||
Maximum output voltage | 7A-17A loading, 10A/μs | 827.5 | mV | |||
Operating frequency | VIN = 12V, IOUT = 12A | 600 | kHz | |||
Output current range | 0 | 12 | A | |||
Overcurrent limit | VIN = 12V, LOUT = 150nH | 22 | 26 | 30 | A |
Figure 2-1 shows the schematic of an TPS51375-based synchronous buck converter.