SLUUD37 July 2024 TPS51375
Table 4-1 lists the electrical characteristics.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN | Operating | 4.5 | 19.5 | 24 | V | |
Input current, non-switching, IVIN | No load, VEN = 5V, non-switching | VIN = 12V | 270 | µA | ||
Input current, shutdown, IVINSDN | No load, VEN = 0V, PG open | VIN = 12V | 3 | µA | ||
EN Threshold High-level, VEN(ON) | TJ=25°C | 1 | V | |||
EN Threshold Low-level, VEN(OFF) | TJ=25°C | 0.4 | V | |||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT | TJ=25°C | 0.77 | V | |||
Output current, IOUT | VIN = 4.5V to 24V | 0 | 12 | A | ||
Soft-start time, tSS | Internal fixed soft-start time | 1 | ms | |||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, FSW | CCM operation | 600 | kHz | |||
TPS51375 operating junction temperature, TJ | –40 | 125 | °C |