SLUUD37 July 2024 TPS51375
Table 5-1 displays the TPS51375EVM bill of materials.
Designator | Qty | Description | Part Number | Manufacturer(1) |
---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | SR056 | Any |
C1, C6, C7, C34 |
4 |
CAP, CERM, 0.1µF, 50V, ±10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
C2, C3, C4, C5 |
4 |
CAP, CERM, 10μF, 35V, ±20%, X5R, 0805 |
GRM21BR6YA106KE43L |
MuRata |
C8, C9 |
2 |
CAP, Tantalum Polymer, 220μF, 6.3V, ±20%, 0.005Ω, 7.3×4.3mm, SMD |
6TPF220M5L |
Panasonic |
C10, C11, C12, C13, C14, C15 |
6 |
CAP, CERM, 47μF, 6.3V, ±20%, X5R, 0603 |
GRM188R60J476ME15D |
MuRata |
C20, C21, C22, C23, C24, C25, C27, C28, C29, C30, C31, C32 |
12 | CAP, CERM, 22μF, 6.3V, ±20%, X5R, 0603 | GRM188R60J226ME15D | MuRata |
C35, C38 |
2 |
CAP, CERM, 2.2μF, 10V, ±10%, X7R, 0603 |
GRM188R71A225KE15D |
MuRata |
C37 |
1 |
CAP, CERM, 220pF, 100V, ±5%, C0G/NP0, 0603 |
GCM1885C2A221JA16D |
MuRata |
D1 | 1 | Diode, Zener, 5.1V, 200mW, SOD-323 | MMSZ5231BS-7-F | Diodes Inc. |
H9, H10, H11, H12 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
J1, J3 |
2 |
Terminal Block, 5.08mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
J2 |
1 |
Terminal Block, 30A, 9.52mm, 2-Pos, TH |
OSTT7022150 |
On-Shore Technology |
JP1 |
1 |
Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
JP2, JP3 |
2 |
Header, 100mil, 2x1, Gold, TH | PBC02SAAN | Sullins Connector Solutions |
L1 |
1 |
Inductor, 150nH, 20A, 0.00098Ω, SMD |
CMLE063T-R15MS0R987 |
Cyntec |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
R1, R3, R6, R7, R9, R12, R15, R21 |
8 |
RES, 0.006, 1%, 1W, 2010 |
WSL20106L000FEA18 |
Vishay-Dale |
R2, R5 |
2 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R8, R22 |
2 |
RES, 0, 5%, 0.1 W, 0603 |
RC0603JR-070RL |
Yageo |
R10 |
1 |
RES, 5.9 k, 0.1%, 0.1 W, 0603 |
RT0603BRD075K9L |
Yageo America |
R11 |
1 | RES, 49.9, 0.1%, 0.1 W, 0603 |
RT0603BRD0749R9L |
Yageo America |
R13 | 1 | RES, 5.1, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06035R10JNEA | Vishay-Dale |
R20 |
1 |
RES, 21.0 k, 1%, 0.1 W, 0603 |
RC0603FR-0721KL |
Yageo |
R23 |
1 |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
R25, R26 |
2 |
RES, 49.9 k, 1%, 0.1 W, 0603 |
RC0603FR-0749k9L |
Yageo |
SH-J1, SH-J2, SH-J3 |
3 |
Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP2,
TP3, TP4, TP5, TP6 |
6 |
Terminal, Turret, TH, Triple | 1598-2 | Keystone |
TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21, TP22 |
16 | Header, 2.54mm, 1×1, Gold, TH |
61300111121 |
Wurth Elektronik |
U1 | 1 | 4.5V to 24V, 12A Synchronous Buck Converter, WQFN-FCRLF | TPS51375VBHR | Texas Instruments |
C16, C17, C18, C19 |
0 | CAP, CERM, 22µF, 6.3V,+/- 20%, X5R, 0603 | GRM186R60J226ME15D | MuRata |
C26, C33 |
0 |
CAP, CERM, 47μF, 6.3V, ±20%, X5R, 0603 | GRM188R60J476ME15D |
MuRata |
C36, C40 |
0 |
CAP, CERM, 1000pF, 50V, ±5%, X7R, 0603 |
CL10C102JB8NNNC |
Samsung Electro-Mechanics |
C39 |
0 |
CAP, CERM, 2.2μF, 10V, ±10%, X7R, 0603 | GRM188R71A225KE15D |
MuRata |
R4 |
0 |
RES, 1.0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW08051R00JNEA |
Vishay-Dale |
R14, R18, R19, R24 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R16, R17 |
0 |
RES, 90.9 k, 1%, 0.1 W, 0603 |
RC0603FR-0790K9L |
Yageo |