SLUUD38 June 2024 TPSM82866A , TPSM82866C
Table 2-1 provides a summary of the TPSM82866 EVM performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage | TPSM82866CA3PEVM (SR054-001) | 0.8 | 1.2 | 3.35 | V |
TPSM82866AA0PEVM (SR054-002) | 0.6 | 1.2 | VIN | V | |
Output current | 0 | 6 | A |