SLUUD39B May 2024 – November 2024 UCC33411-Q1 , UCC33421-Q1
Figure 2-2 shows the EVM electrical schematic. C1, C6, R2 and D1 are intentionally unpopulated as indicated by a red X placed directly over the component. The user can use C1 and C8 placeholders to add input or output capacitance that the user requires for the systems.