The TPSM82843678EVM-057 facilitates the evaluation of the TPSM82843x family of 600mA, step-down converter power modules with 275nA IQ in 2.45mm × 2.65mm x 1.27mm QFN packages. The EVM contains three separate circuits to create output voltages between 0.4V and 3.6V from higher input voltages between 1.8V and 5.5V. The TPSM82843x is a highly efficient and tiny device module for point-of-load (POL) converters for space-constrained applications.