SLUUD41 August 2024
Cx2 provides an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.
Cx5, Cx6, and Cx7 are options for additional output capacitors. These capacitors are not mandatory for the device's proper operation. But can be used to reduce the output voltage ripple and improve the load transient response. The total output capacitance must remain within the recommended range in the data sheet for proper operation.