SLUUD41A
August 2024 – November 2024
TPSM82843
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Input and Output Connector Descriptions
2.1.2
Hardware Setup
2.2
Modifications
2.2.1
Input and Output Capacitors
2.2.2
Adjusting the Output Voltage
2.2.3
Loop Response Measurement
3
Implementation Results
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layouts
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Revision History
1.3
Specification
Table 1-3 Performance Specification Summary
SPECIFICATION
MIN
TYP
MAX
UNIT
Input voltage
1.8
3.6
5.5
V
Output voltage setpoint
See
Table 1-1
V
Output current
0
See
Table 1-1
mA