SLUUD41A August 2024 – November 2024 TPSM82843
The TPSM828436 EVM BOM is listed in Table 4-1.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C11 | 1 | CAP, CERM, 4.7µF, 6.3V, ±20%, X5R, 0402 | GRM155R60J475ME47D | Murata |
C13 | 1 | CAP, CERM, 47µF, 6.3V, ±20%, X5R, 0805 | GRM21BR60J476ME15L | Murata |
C14 | 1 | CAP, CERM, 10µF, 6.3V, ±20%, X5R, 0402 | GRM155R60J106ME15D | Murata |
R11 | 1 | RES, 205kΩ, 1%, 0.05W, 0402 | Std | Std |
R12 | 1 | RES, 23.7kΩ, 1%, 0.05W, 0603 | Std | Std |
R13 | 1 | RES, 56.2kΩ, 1%, 0.05W, 0603 | Std | Std |
U11 | 1 | 1.8V to 5.5V, 600mA 0.4-0.775V, 275nA IQ Step Down Converter Module, QFN | TPSM828436VCRF | Texas Instruments |
The TPSM828437 EVM BOM is listed in Table 4-2.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C21 | 1 | CAP, CERM, 4.7µF, 6.3V, ±20%, X5R, 0402 | GRM155R60J475ME47D | Murata |
C23 | 1 | CAP, CERM, 47µF, 6.3V, ±20%, X5R, 0805 | GRM21BR60J476ME15L | Murata |
C24 | 1 | CAP, CERM, 10µF, 6.3V, ±20%, X5R, 0402 | GRM155R60J106ME15D | Murata |
R21 | 1 | RES, 205kΩ, 1%, 0.05W, 0402 | Std | Std |
R22 | 1 | RES, 10.0kΩ, 1%, 0.05W, 0603 | Std | Std |
R23 | 1 | RES, 56.2kΩ, 1%, 0.05W, 0603 | Std | Std |
U21 | 1 | 1.8V to 5.5V, 600mA 0.4-0.775V, 275nA IQ Step Down Converter Module, QFN | TPSM828437VCRF | Texas Instruments |
The TPSM828438 EVM BOM is listed in Table 4-3.
DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C31 | 1 | CAP, CERM, 4.7µF, 6.3V, ±20%, X5R, 0402 | GRM155R60J475ME47D | Murata |
C33 | 1 | CAP, CERM, 47µF, 6.3V, ±20%, X5R, 0805 | GRM21BR60J476ME15L | Murata |
C34 | 1 | CAP, CERM, 10µF, 6.3V, ±20%, X5R, 0402 | GRM155R60J106ME15D | Murata |
R31 | 1 | RES, 249 k, 1%, 0.05 W, 0402 | Std | Std |
R32 | 1 | RES, 10.0 k, 1%, 0.05 W, 0603 | Std | Std |
R33 | 1 | RES, 44.2 k, 1%, 0.05 W, 0603 | Std | Std |
U31 | 1 | 1.8V to 5.5V, 600mA 0.4-0.775V, 275nA IQ Step Down Converter Module, QFN | TPSM828438VCRF | Texas Instruments |