SLUUD41A August 2024 – November 2024 TPSM82843
Input and Output | Description |
---|---|
Jx1, Pin 1 and 2 – VIN | Positive input connection from the input supply for the EVM. |
Jx1, Pin 3 and 4 – S+/S- | Input voltage sense connections. Measure the input voltage at this point. |
Jx1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM. |
Jx2, Pin 1 and 2 – VOUT | Output voltage connection. |
Jx2, Pin 3 and 4 – S+/S- | Output voltage sense connections. Measure the output voltage at this point. |
Jx2, Pin 5 and 6 – GND | Output return connection. |
JPx1 – EN | EN pin input jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
To achieve a different output voltage, disconnect the power supply of the EVM. Replace the R11/R21/R31 accordingly (refer to the TPSM82843 1.8V to 5.5V, 600mA, 275nA IQ, Step-Down Converter with Integrated Inductor in QFN Package data sheet), then power up the device again.