SLUUD41A August 2024 – November 2024 TPSM82843
The TPSM82843x is a family of synchronous, step-down converter power modules in a 2.45mm × 2.65mm × 1.27mm QFN package. The SR057 EVM contains three completely independent circuits, each for a different IC version. For a summary of the SR057 EVMs, see Table 1-1.
The reference designator order is grouped by sub-circuit. Reference designators beginning with 1 (for example, R1x, J1x, C1x) are part of one sub-circuit. The second digit of each reference designator is the same for the same component in different sub-circuits. R11, R21, and R31, for example, refer to the same resistor in each sub-circuit.
EVM Version | IC Installed | Output Voltage Setpoint | Output Voltage Setpoint Range | Output Current |
---|---|---|---|---|
TPSM82843678EVM-057 (SR057 rev. A) | TPSM828436 (U11) | 0.6V | 0.4-0.8V (adjustable) | 600mA |
TPSM828437 (U21) | 0.9V | 0.8-1.8V (adjustable) | 600mA | |
TPSM828438 (U31) | 1.8V | 1.8-3.6V (adjustable) | 600mA |