SLUUD46
October 2024
BQ25188
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.2
EVM Connectors and Test Points
2.3
Testing Procedures
2.3.1
Equipment
2.3.2
Charge Mode
2.3.3
Ship Mode
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
Features
1A linear battery charger
I2C configurable battery regulation voltage with 0.5% accuracy
Configurable termination current down to 0.5mA
Programmable thermal charging profile with configurable hot, warm, cool, and cold thresholds
Power path management for powering the system and charging the battery
15nA shutdown mode for longest shelf life
One button wake-up and reset input with adjustable timers
I2C communication control