SLUUD46 October 2024 BQ25188
The default configuration for connectors is shown in Table 2-2.
Jumper Name | Description | Setting |
---|---|---|
J1 | I2C pullup | NA |
J2 | VIN and GND connector | NA |
J3 | VBAT and GND connector | NA |
J4 | Battery pack connector | NA |
J5 | TS potentiometer connector | Connected |
J6 | USB2ANY connector | NA |
J7 | VIO connector to 3p3V. | NA |
J8, J9 | Board connector to other modules | NA |
J10 | /INT connector to 3p3V | Connect 3p3V to /INT |
J11 | VSYS and GND connector | NA |
J14 | Micro USB connector (optional for VIN) | NA |