SLUUD47 October 2024 BQ21088
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT | Battery voltage range | 2.2 | 4.6 | V | |
VIN | Input voltage range | 2.7 |
5.5 |
V | |
IIN | Input current range (IN to SYS) | 1.1 | A | ||
ISYS (DC) | SYS Discharge Current (DC) | 2 | A | ||
ISYS (Peak) | SYS discharge current (tpulse < 20mS) | 3 | A | ||
IBAT | Battery discharge current (BAT to SYS) | 3 | A | ||
TJ | Operating junction temperature range | -40 | 125 | °C |