SLUUD50 October 2024 BQ27Z758
The initial QMax Cell 1 value must be taken from the cell manufacturers' data sheet multiplied by the number of parallel cells, and are also used for the Design Capacity mAh data flash value.
See the "Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm" section in the BQ20zxx Product Family Application Report (SLUA364) for further details.
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
Gas Gauging | State | QMax Cell 1 | I2 | 0 | 32767 | 5359 | mAh | QMax Cell 1 |
Gas Gauging | Design | Design Capacity mAh | I2 | 0 | 32767 | 5300 | mAh | Design Capacity in mAh |
Gas Gauging | Design | Design Capacity cWh | I2 | 0 | 32767 | 2040 | cWh | Design Capacity in cWh |
Gas Gauging | Design | Design Voltage | I2 | 0 | 32767 | 3850 | mV | Design Voltage |