SLUUD50 October 2024 BQ27Z758
This command turns on/off the DSG FET drive function to ease testing during manufacturing. If the ManufacturingStatus()[DSG_TEST] = 0, sending this command turns on the DSG FET and the ManufacturingStatus()[DSG_TEST] = 1 and vice versa. This toggling command is only enabled if ManufacturingStatus()[FET_EN] = 0 or ManufacturingStatus()[FET_OVRD] = 1 when SEALED, indicating FW FET control is not active and manual control is allowed. A reset clears the [DSG_TEST] flag and turns off the DSG FET if ManufacturingStatus()[FET_EN] = 0.