SLUUD50 October 2024 BQ27Z758
This read-word function returns the average power [Voltage() × AverageCurrent()] during battery charging or discharging. It is negative due to discharge and positive due to charge. A 0 value indicates the battery is not being discharged.
I2C Cmd | Name | Access | Proto- col | Type | Min | Max | Unit | ||
---|---|---|---|---|---|---|---|---|---|
SE | US | FA | |||||||
0x22/23 | AveragePower() | R | Word | I2 | –32768 | 32767 | mW |