SLUUD50 October 2024 BQ27Z758
This command returns the serial number of the pack, as programmed in data flash. This command can be written to update data flash in UNSEALED mode.
Status | Condition | Action |
---|---|---|
Enable | 0x004E to AltManufacturerAccess() | Returns the value stored in Serial Number |
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
I2C Configuration | Data | Serial Number | H2 | 0x0000 | 0xFFFF | 0x0001 | — | Serial number of the pack |