SLUUD53 September 2024 TPS51388
The TPS51388EVM bill of materials is shown in Table 4-1.
Designator | Qty | Description | Part Number | Manufacturer(1) |
---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | SR091 | Any |
C1, C5, C10 | 3 | CAP, CERM, 0.1µF, 50V, ±10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
C2, C3, C4 | 3 | CAP, CERM, 22μF, 35V, ±20%, X5R, 1206 | C3216X5R1V226M160AC | TDK |
C6, C7, C8, C9 | 4 | CAP, CERM, 22μF, 10V, ±20%, X5R, 0805 | 885012107011 | Wurth Elektronik |
C15 | 1 | CAP, CERM, 470pF, 10V, ±5%, C0G/NP0, 0603 | 885012006012 | Wurth Elektronik |
C16 | 1 | CAP, CERM, 2.2μF, 10V, ±10%, X7R, 0603 | GRM188R71A225KE15J | MuRata |
D1 | 1 | Diode, Zener, 5.1V, 200mW, SOD-323 | MMSZ5231BS-7-F | Diodes Inc. |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
J1, J2 | 2 | Terminal Block, 5.08mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology |
JP1, JP2 | 2 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins Connector Solutions |
JP3, JP4, JP5 | 2 | Header, 100mil, 2x1, Gold, TH | PBC02SAAN | Sullins Connector Solutions |
L1 | 1 | WE-HCI SMT Flat Wire High Current Inductor, size 1040, 1.5uH, 18A, 5.3mOhm | 7443552150 | Wurth Elektronik |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
R1, R2 | 2 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06030000Z0EA | Vishay-Dale |
R3 | 1 | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | RCA06031K00JNEA | Vishay-Dale |
R4 | 1 | RES, 137 k, 1%, 0.1 W, 0603 | RC0603FR-07137KL | Yageo |
R5 | 1 | RES, 18.2 k, 1%, 0.1 W, 0603 | RC0603FR-0718K2L | Yageo |
R8 | 1 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |
R9 | 1 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW0603100KFKEA | Vishay-Dale |
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5 | 5 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
TP1, TP3, TP5, TP7 | 4 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
TP2, TP4, TP9, TP10, TP11, TP12, TP13, TP14, TP15 | 9 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
TP6, TP8 | 2 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
U1 | 1 | 4.5V to 24V, 12A Synchronous Buck Converter, VQFN-HR13 | TPS51388VABR | Texas Instruments |
C11, C12, C13, C14 | 0 | CAP, CERM, 22µF, 10V,+/- 20%, X5R, 0805 | 885012107011 | Wurth Elektronik |
C17 | 0 | CAP, CERM, 4.7µF, 16V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 | GRT188R61C475KE13D | MuRata |
R7, R10 | 0 | RES, 49.9 k, 1%, 0.1 W, 0603 | RC0603FR-0749K9L | Yageo |