SLUUD53 September 2024 TPS51388
The TPS51388 evaluation module (EVM) is a single, synchronous buck converter providing 5.15V at 12A from a 5.5V to 24V input.
EVM | Input Voltage (VIN) Range | Output Current (IOUT) Range |
---|---|---|
TPS51388EVM | 5.5V to 24V | 0A to 12A |