SLUUD53 September 2024 TPS51388
A summary of the TPS51388EVM performance specifications is provided in Table 1-1. Specifications are given for 19.5V input voltage and 5.15V output voltage, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VIN | Input voltage | 5.5 | 19.5 | 24 | V | |
CH1 | Output voltage | 5.1 | 5.15 | 5.2 | V | |
Operating frequency1 | VIN = 12V, IOUT = 12A, MODE = High | 600 | kHz | |||
Operating frequency2 | VIN = 12V, IOUT = 12A, MODE = Low | 1000 | kHz | |||
Output current range | 0 | 12 | A | |||
Overcurrent limit | VIN = 12V, LOUT = 1.5µH | 12.5 | 14 | 16 | A |
The schematic of an TPS51388-based synchronous buck converter is shown in Figure 1-1.