SLUUD60 October   2024 UCG28826

 

  1.   1
  2.   Description
    1.     Get Started
  3.   Features
  4.   Applications
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  6. 2Hardware
    1. 2.1 Additional Images
      1. 2.1.1 Using the EVM on a Load with USB-C PD Communication
      2. 2.1.2 Using the EVM on a Load Without USB-C PD Communication
  7. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average on 20VOUT
      2. 3.3.2  Efficiency Result of 4-Point Average at 15VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 9VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 5VOUT
      5. 3.3.5  Efficiency Typical Results
      6. 3.3.6  Output Characteristics
      7. 3.3.7  Key Switching Waveforms
      8. 3.3.8  Switching Frequency vs Load
      9. 3.3.9  Output Ripple Voltage
      10. 3.3.10 Load Transient Response
      11. 3.3.11 Line transient Response
      12. 3.3.12 Surge Test
      13. 3.3.13 Short Term Overload Operation
      14. 3.3.14 CCM operation
      15. 3.3.15 EN55022 Class B Conducted EMI Test Result
      16. 3.3.16 Thermal Images at Full Load (20 V and 3.25 A)
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
      1. 4.3.1 RLTI-1464 (RENCO)
      2. 4.3.2 750847341Rev02 (WURTH)
      3. 4.3.3 TSD-5191 (Premier Magnetics)
      4. 4.3.4 Transformer Summary
    4. 4.4 Bill of Materials
  9. 5Appendix - Efficiency
    1. 5.1 Efficiency Result of 4-Point Average on 20VOUT
    2. 5.2 Efficiency Result of 4-Point Average on 15VOUT
    3. 5.3 Efficiency Result of 4-Point Average on 9VOUT
    4. 5.4 Efficiency Result of 4-Point Average on 5VOUT
    5. 5.5 Efficiency Typical Results
  10. 6Additional Information
    1.     Trademarks

Electrical Performance Specifications

Table 3-1 UCC28826EVM-093 Electrical Performance Specifications
PARAMETERTEST CONDITIONSMINNOMMAXUNIT
INPUT CHARACTERISTICS
VINInput line voltage (RMS)90115 / 230264V
fLINEInput line frequency4750 / 6063Hz
PSTBYInput power at no-loadVIN = 115/230VRMS, IOUT = 0A

10/26

mW
P0.18WInput power at 0.18W loadVIN = 230VRMS, POUT = 180mW

270

mW

P0.3WInput power at 0.3W loadVIN = 230VRMS, POUT = 300mW

400

mW
OUTPUT CHARACTERISTICS
VOUTOutput voltage (USB-C PD) VIN = 90 to 264VRMSIOUT = 0 to 3.25A19.950V
IOUT = 0 to 3.00A15.050
9.050
5.050
IOUTFull load rated output current VIN = 90 to 264VRMSVOUT = 20.0V3.250A
VOUT = 5.0, 9.0, or 15.0V3.000
VOUT_ppOutput ripple voltage(2) VIN = 115V / 230VRMSVOUT = 20.0V, IOUT = 0 to 3.25A

(Including switching noise)

420mVpp
VOUT = 15.0V, IOUT = 0 to 3.00A (Including switching noise)

380

VOUT = 9.0V, IOUT = 0 to 3.00A (Including switching noise)280
VOUT = 5.0V, IOUT = 0 to 3.00A (Including switching noise)200
VOUT_ΔOutput voltage deviation due to load step Up / Down (IOUT step change between 0 and 100% load at 100Hz rate)VOUT = 20.0V-660 / 500mVpp
VOUT = 15.0V-520 / 480
VOUT = 9.0V-490 / 460
VOUT = 5.0V-480 / 450
POUT_oppOver-power protection thresholdVIN = 90 to 264VRMS

80

W
SYSTEMS CHARACTERISTICS
ηFull-load efficiency (VIN= 115/230VRMS)VOUT = 20V, IOUT = 3.25A94.08/ 94.63%
VOUT = 15V, IOUT = 3.00A93.88 / 94.31
VOUT = 9V, IOUT = 3.00A93.66/ 93
VOUT = 5V, IOUT = 3.00A92.8 / 91.67
η4-point average efficiency(1) VIN= 115/230VRMSVOUT = 20V (CoC Tier 2, 89.0%)94.14 / 93.85%
VOUT = 15V (CoC Tier 2, 88.9%)94.15 / 92.95
VOUT = 9V (CoC Tier 2, 87.3%)93.6 / 91.64
VOUT = 5V (CoC Tier 2, 81.8%)92.28 / 89.23
ηEfficiency at 10% Load

VIN= 115/230 VRMS

VOUT = 20V (CoC Tier 2, 79.0%)92.04 / 89.39%
VOUT = 15V (CoC Tier 2, 78.9%)92.4 / 89.71
VOUT = 9V (CoC Tier 2, 77.3%)92.6 / 89.29
VOUT = 5V (CoC Tier 2, 72.5%)90.6 /86.64
TAMBAmbient operating temperature rangeVIN = 90 to 264VRMS, IOUT = 0 to 3.00A (5V/9V/15V), or 3.25A (20V)25°C
Average efficiency of four load points, IOUT = 100%, 75%, 50% and 25% of rated full-load current for each respective output voltage. Also the 4 point efficiency numbers are measured with MP6951 for better 9V & 5V performance. MP6908 and MP6951 are pin to pin and can be swapped on the EVM.
The voltage ripple numbers mentioned above include switching noise. Without this it is less than 150mVpp. Please refer section on "Section 3.3.9".