SLUUD64 December   2024 BQ41Z90

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
      1. 1.4.1 Before You Begin
  6. 2BQ41Z90EVM Quick Start Guide
    1. 2.1 Items Needed for EVM Setup and Evaluation
    2. 2.2 Software Installation
    3. 2.3 EVM Connections
      1. 2.3.1 Jumper Description
    4. 2.4 Update Firmware
  7. 3Hardware
    1. 3.1 BQ41Z90 Production Calibration Guide
  8. 4Software
    1. 4.1 Battery Management Studio
      1. 4.1.1 Registers Screen
      2. 4.1.2 Setting Programmable BQ41Z90 Options
      3. 4.1.3 Calibration Screen
        1. 4.1.3.1 Voltage Calibration
        2. 4.1.3.2 Temperature Calibration
        3. 4.1.3.3 Current Calibration
      4. 4.1.4 Chemistry Screen
      5. 4.1.5 Firmware Screen
        1. 4.1.5.1 Programming the Flash Memory
        2. 4.1.5.2 Exporting the Flash Memory
      6. 4.1.6 Advanced Comm SMB Screen
  9. 5Hardware Design Files
    1. 5.1 BQ41Z90EVM Circuit Module Schematic
    2. 5.2 Circuit Module Physical Layouts
      1. 5.2.1 Board Layout
      2. 5.2.2 Schematic
    3. 5.3 Bill of Materials
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7Related Documentation from Texas Instruments

Current Calibration

The Board Offset calibration option is not offered in Battery Management Studio, because the Board Offset calibration is not required when using the BQ41Z90EVM.

  1. Connect and measure a -2A current source from 1N (–) and Pack– (+) to calibrate without using the FETs. (TI does not recommend calibration using the FETs).
  2. Enter –2000 in the Applied Current field and select the Calibrate Current box.
  3. Press the Calibrate Gas Gauge button to calibrate.
  4. Deselect the Calibrate Current box after current calibration has completed.
Note:

Current can also be calibrated using the FETs. Measure the current in the discharge path and enter this value in the Applied Current field.