SLUUD69 December 2024 TPS923650
PRODUCTION DATA
Table 2-5 describes the terminal blocks on the EVM for power connections.
Designator | Input / Output Type | Port Label | Function |
---|---|---|---|
J1 | Intput | PWR_IN | Positive power input |
GND | Negative power input (GND) | ||
J2 (Buck-Boost Connection Terminal Block) | Output | VIN | Connect to the cathode of the LED load in Buck-Boost connection |
LED+ | Connect to the anode of the LED load in Buck-Boost connection | ||
J3 (Boost Connection Terminal Block) | Output | LED+ | Connect to the anode of the LED load in Boost connection |
GND | Connect to the cathode of the LED load in Boost connection |