SLUUD69 December 2024 TPS923650
PRODUCTION DATA
To perform the test on TPS923651/0 EVM, below equipments are required:
LED load with cables
It should be able to carry 1A continuous current for TPS923651 EVM.
It should be able to carry 0.5A continuous current for TPS923650 EVM.
Function generator with cables
It should be set to PWM mode for D1 version EVM.
It should be set to DC mode for D2 version EVM.
Isolated bench power supply with cables
External Power Supply or Power Accessory Requirements:
Nom Output Voltage: 4.5 - 60 VDC
Max Output Current: 3600 mA
Efficiency Level V
NOTE: TI recommends using an external power supply or power accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE, etc.