SLUUD69 December   2024 TPS923650

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  7. 2Hardware
    1. 2.1 Equipment Requirements
    2. 2.2 Setup
    3. 2.3 Power Connections
    4. 2.4 Test Points
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Schematic of LED037 (WSON Package), LED038 (HVSSOP Package)
      2. 4.1.2 Schematic of LED039 (SOT583 Package)
    2. 4.2 PCB Layouts
      1. 4.2.1 PCB Layout of LED037 (WSON Package)
      2. 4.2.2 PCB Layout of LED038 (HVSSOP Package)
      3. 4.2.3 PCB Layout of LED039 (SOT583 Package)
    3. 4.3 Bill of Materials (BOM)
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

Bill of Materials (BOM)

The bill of materials (BOM) for LED037 (WSON package), LED038 (HVSSOP package) and LED039 (SOT583 package) is listed in Table 4-1 and Table 4-2. Table 4-1 lists the parts common to all TPS923651/0 EVM variants. Table 4-2 lists the parts exclusive to different TPS923651/0 EVM variants. If the part shows 0 in Qty., it means that the part is not populated on the EVM.

Table 4-1 Common Bill of Materials (BOM) for All TPS923651/0 EVM Variants
Designator Qty. Description Part Number Manufacturer
C1, C12, C16, C17 4 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) GRM32EC72A106KE05L Murata
C8 1 82 µF 80 V Aluminum Electrolytic Capacitors Radial, Can - SMD 450mOhm @ 100kHz 2000 Hrs @ 125°C EMHS800ARA820MJA0G United Chemi-Con
C9, C13, C15, C19 4 Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 0.10uF, X7R, 15%, 10%, 100V GRM188R72A104KA35J Murata
C14 1 Ceramic Capacitor for Automotive 100pF ±5% 100VDC C0G 0603 Paper T/R GCM1885C2A101JA16J Murata
C20 1 1 µF ±10% 16V Ceramic Capacitor X7S 0603 (1608 Metric) GRM188C71C105KA12D Murata
C21 1 CAP, CERM, 1000 pF, 16 V, +/- 10%, X7R, 0402 GRM155R71C102KA01D MuRata
C22 1 CAP, CERM, 0.015 uF, 25 V, +/- 5%, C0G/NP0, 0603 C0603C153J3GACTU Kemet
D1 1 Diode 100 V 3A Surface Mount CFP15B PMEG100T030ELPEZ Nexperia
J1, J2, J3 3 2 Position Wire to Board Terminal Block Horizontal with Board 0.200" (5.08mm) Through Hole 691216510002S Wurth Elektronics
L2 1 WE-LHMI SMT Power Inductor, size 1040, 33uH, 3.75A, 112mOhm 74437368330 Wurth Elektronik
LBL1 1 Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per roll THT-13-457-10 Brady
R3, R6, R9, R13 4 RES, 0, 5%, 0.1 W, 0603 RC0603JR-070RL Yageo
R5 1 RES, 0, 5%, 0.25 W, 1206 RC1206JR-070RL Yageo America
R7 1 RES, 100, 1%, 0.1 W, 0603 RC0603FR-07100RL Yageo
R14 1 RES, 20 k, 5%, 0.1 W, 0603 RC0603JR-0720KL Yageo
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8 8 Terminal, Turret, TH, Double 1502-2 Keystone
C5, C6, C7 0 10µF ±10% 100V Ceramic Capacitor X7S 1210 (3225 Metric) GRM32EC72A106KE05L Murata
C2 0 CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 1210 GRM32NR72A104KA01L MuRata
C4 0 Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 0.10uF, X7R, 15%, 10%, 100V GRM188R72A104KA35J Murata
C10 0 Ceramic Capacitor for Automotive 100pF ±5% 100VDC C0G 0603 Paper T/R GCM1885C2A101JA16J Murata
C23 0 0.1µF ±10% 16V Ceramic Capacitor X7R 0603 (1608 Metric) GCJ188R71C104KA01D Murata Electronics North America
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A
R1 0 RES, 0, 0.05%, 2 W, AEC-Q200 Grade 0, 2512 HCJ2512ZT0R00 Stackpole Electronics Inc
R4 0 RES, 2.20, 1%, 0.25 W, 1206 RC1206FR-072R2L Yageo America
R11 0 RES, 200 k, 1%, 0.1 W, 0603 RC0603FR-07200KL Yageo
R12 0 RES, 0, 5%, 0.1 W, 0603 RC0603JR-070RL Yageo
Table 4-2 Exclusive Bill of Materials (BOM) for Different TPS923651/0 EVM Variants
Designator Qty. Description Part Number Manufacturer

EVM Variant

U1 1 65V 2A Boost/Buck-Boost LED Driver with PWM Dimming, WSON TPS923651D1DSGR Texas Instruments TPS923651D1DSGREVM
1 65V 2A Boost/Buck-Boost LED Driver with Analog Dimming, WSON TPS923651D2DSGR Texas Instruments TPS923651D2DSGREVM
1 65V 1A Boost/Buck-Boost LED Driver with PWM Dimming, WSON TPS923650D1DSGR Texas Instruments TPS923650D1DSGREVM
1 65V 1A Boost/Buck-Boost LED Driver with Analog Dimming, WSON TPS923650D2DSGR Texas Instruments TPS923650D2DSGREVM
1 65V 2A Boost/Buck-Boost LED Driver with PWM Dimming, HVSSOP TPS923651D1DGNR Texas Instruments TPS923651D1DGNREVM
1 65V 2A Boost/Buck-Boost LED Driver with Analog Dimming, HVSSOP TPS923651D2DGNR Texas Instruments TPS923651D2DGNREVM
1 65V 1A Boost/Buck-Boost LED Driver with PWM Dimming, HVSSOP TPS923650D1DGNR Texas Instruments TPS923650D1DGNREVM
1 65V 1A Boost/Buck-Boost LED Driver with Analog Dimming, HVSSOP TPS923650D2DGNR Texas Instruments TPS923650D2DGNREVM
1 65V 1A Boost/Buck-Boost LED Driver with PWM Dimming, SOT583 TPS923650D1DRLR Texas Instruments TPS923650D1DRLREVM
1 65V 1A Boost/Buck-Boost LED Driver with Analog Dimming, SOT583 TPS923650D2DRLR Texas Instruments TPS923650D2DRLREVM
R2 1 Resistor, 200mΩ ±1% 1W Chip 2512 (6432 Metric) Anti-Sulfur, Automotive AEC-Q200, Current Sense Metal Element CRG2512-FZ-R200E-1 Bourns All TPS923651 EVM
1 Resistor, 400mΩ ±1% 1W Chip 2512 (6432 Metric) Anti-Sulfur, Automotive AEC-Q200, Current Sense Metal Element CRG2512-FZ-R400E-1 Bourns All TPS923650 EVM
C3 1 Capacitor ceramic, 10μF, 16V, +/- 10%, X7R, 1206 GRM31CR71C106KAC7L MuRata All TPS923651 EVM
1 Capacitor ceramic, 2.2μF, 25V, +/- 10%, X7R, 1206 GRM31MR71E225KA93L MuRata All TPS923650 EVM for WSON and HVSSOP package
1 Capacitor ceramic, 4.7μF, 50V, +/- 10%, X7R, 1206 GRM31CR71H475KA12L MuRata All TPS923650 EVM for SOT583 package
C11, C18 2 Capacitor ceramic, 10µF ±10% 100V X7S 1210 (3225 Metric) GRM32EC72A106KE05L Murata All TPS923651 EVM
0 Capacitor ceramic, 10µF ±10% 100V X7S 1210 (3225 Metric) GRM32EC72A106KE05L Murata All TPS923650 EVM
R8, R10 2 Resistor, 10.0 M, 1%, 0.1 W, 0603 RC0603FR-0710ML Yageo All D1 version EVM (PWM dimming)
0 Resistor, 10.0 M, 1%, 0.1 W, 0603 RC0603FR-0710ML Yageo All D2 version EVM (analog dimming)
L1 1 Power Inductor WE-MAPI SMT , size 3020, 1μH, 4A, 32mΩ 74438336010 Wurth Elektronik All TPS923651 EVM
1 Power Inductor WE-MAPI SMT , size 3012, 1μH, 2.75A, 50.5mΩ 74438334010 Wurth Elektronik All TPS923650 EVM