SLUUD71 December   2024 TPS922051

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  7. 2Hardware
    1. 2.1 Equipment Requirements
    2. 2.2 Setup
    3. 2.3 Power Connections
    4. 2.4 Test Points
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Schematic of LED034 (WSON Package), LED035 (HVSSOP Package)
      2. 4.1.2 Schematic of LED036 (SOT583 Package)
    2. 4.2 PCB Layouts
      1. 4.2.1 PCB Layout of LED034 (WSON Package)
      2. 4.2.2 PCB Layout of LED035 (HVSSOP Package)
      3. 4.2.3 PCB Layout of LED036 (SOT583 Package)
    3. 4.3 Bill of Materials (BOM)
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

Equipment Requirements

To perform the test on TPS923051/0 EVM, below equipments are required:

  • LED load with cables

    • It should be able to carry 2A continuous current for TPS922051 EVM.

    • It should be able to carry 1A continuous current for TPS922050 EVM.

  • Function generator with cables

    • It should be set to PWM mode for D1 version EVM.

    • It should be set to DC mode for D2 version EVM.

  • Isolated bench power supply with cables

External Power Supply or Power Accessory Requirements:

  • Nom Output Voltage: 4.5 - 60 VDC

  • Max Output Current: 3600 mA

  • Efficiency Level V

NOTE: TI recommends using an external power supply or power accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE, etc.