SLUUD73 December 2024 LM74680
Table 2-1 lists the LM74680EVM evaluation board input and output connector functionality. Table 2-2 and Table 2-3 describe the test point availability and the jumper functionality.
Connector | Label | Description |
---|---|---|
J1 | IN1 | Power input connector to the positive rail of the input power supply. |
J2 |
IN2 |
Power input connector to the negative rail of the input power supply. |
J3 |
VOUT+ | Power output connector to the positive side of the load. |
J4 |
VOUT- |
Ground connection for the load. |
Test Points | Label | Description |
---|---|---|
TP1 | IN1 | Input power supply to the EVM. |
TP2 | IN2 | Input power supply to the EVM. |
TP3 | VOUT+ | Output from the EVM. |
TP4 | PGND | Ground connection for the load. |
TP5 | EN | Enable control (active high) of the controller. |
TP6 | TG1 | GATE of the external top side MOSFET 1. |
TP7 | TG2 | GATE of the external top side MOSFET 2. |
TP8 | BG1 | GATE of the external bottom side MOSFET 1. |
TP9 | BG2 | GATE of the external bottom side MOSFET 2. |
TP10 | VOUT- | Connected to PGND. |
Jumper | Connection | Description |
---|---|---|
J5 | 1-2 | EN connected to GND. EN pulled low. |
2-3 | EN connected to VOUT+. EN pulled high. | |
J6 | 1-2 | D4 LED indication when output high. |