Use the following instructions to
capture the startup with EN profile.
- Set the input supply voltage VIN
to 24Vac and current limit of 3A.
- Use a secondary supply for EN
step and set it to 3V.
- Open the jumper J5 and connect
secondary supply to TP5.
- Turn ON the AC supply.
- Turn ON the secondary supply.
- Observe the start-up profile of EN, BG1, BG2, TG1, TG2.
Figure 2-2 shows an example of power-up with EN profile captured on the LM74680EVM evaluation
board.