SLUUD73 December 2024 LM74680
Section 3.3 lists the EVM BOM.
Designator |
Quantity |
Value |
Description |
PackageReference |
PartNumber |
Manufacturer |
---|---|---|---|---|---|---|
!PCB1 |
1 |
Printed Circuit Board |
LM74680EVM |
Any |
||
C1, C3 |
2 |
0.1uF |
CAP, CERM, 0.1 µF, 100 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0603 |
0603 |
GCJ188L8EL104KA07D |
MuRata |
C2 |
1 |
1µF |
1µF ±10% 100V Ceramic Capacitor X8L 1206 (3216 Metric) |
1206 |
GCJ31CL8EL105KA07L |
Murata |
C4 |
1 |
330uF |
CAP, AL, 330 µF, 100 V, +/- 20%, AEC-Q200 Grade 1, SMD |
Cap, 1800x1650mm |
EEVTG2A331M |
Panasonic |
D1 |
1 |
45V |
SMBJ45CA SMBJ Series 55.3 V Bi-Directional Surface Mount TVS Diode - SMB |
SMB |
SMBJ45CA-13-F |
Diodes Inc. |
D4 |
1 |
Green |
LED, Green, SMD |
1.6x0.8x0.8mm |
LTST-C190GKT |
Lite-On |
H1, H2, H3, H4 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Standoff |
1902C |
Keystone |
|
H5, H6, H7, H8 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
Screw |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
J1, J2, J3, J4 |
4 |
Standard Banana Jack, Uninsulated, 8.9mm |
Keystone575-8 |
575-8 |
Keystone |
|
J5 |
1 |
Header, 100mil, 3x1, Tin, TH |
Header, 3 PIN, 100mil, Tin |
PEC03SAAN |
Sullins Connector Solutions |
|
J6 |
1 |
Header, 100mil, 2x1, Tin, TH |
Header, 2 PIN, 100mil, Tin |
PEC02SAAN |
Sullins Connector Solutions |
|
Q1, Q2 |
2 |
60V |
MOSFET, 2-CH, N-CH, 60 V, 15 A, D0008A (SOIC-8) |
D0008A |
CSD88537ND |
Texas Instruments |
R1, R2, R3, R4, R5, R6, R8 |
7 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic |
R7 |
1 |
12k |
RES, 12 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060312K0JNEA |
Vishay-Dale |
SH1, SH2 |
2 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
TP1, TP2, TP3, TP4 |
4 |
TEST POINT SLOTTED .118", TH |
Test point, TH Slot Test point |
1040 |
Keystone |
|
TP5, TP6, TP7, TP8, TP9, TP10 |
6 |
Test Point, Miniature, Orange, TH |
Orange Miniature Testpoint |
5003 |
Keystone |
|
U1 |
1 |
Ideal Diode Bridge Controller |
WSON12 |
LM74680DRRR |
Texas Instruments |
|
C5, C7 |
0 |
1000pF |
CAP, CERM, 1000 pF, 25 V, +/- 5%, X7R, 0402 |
0402 |
C0402C102J3RACTU |
Kemet |
C6 |
0 |
0.1uF |
CAP, CERM, 0.1 µF, 100 V,+/- 10%, X8L, AEC-Q200 Grade 0, 0603 |
0603 |
GCJ188L8EL104KA07D |
MuRata |
D2 |
0 |
45V |
Diode TVS Single Bi-Dir 45V 1.5KW 2-Pin DO-214AB |
DO214AB |
SMCJ45CA |
Littelfuse Inc |
D3 |
0 |
58V |
Diode, TVS, Uni, 58 V, 93.6 Vc, SMB |
SMB |
SMBJ58A-13-F |
Diodes Inc. |