SLVA275C january 2010 – may 2023 UCD9081
The Checksum word is the 1's complement of the sum of the words from 0xE000 to 0xE1FD in the configuration parameters. The checksum is stored in the last word of the device parameter section (0xE1FF is high byte and 0xE1FE is the low byte). The area check-summed (and the checksum) is stored low-byte/high-byte ("Little Endian") format.