SLVA469D June   2013  – January 2023 TLV62130 , TLV62130A , TLV62150 , TLV62150A , TPS61175 , TPS61175-Q1 , TPS62130 , TPS62130A , TPS62131 , TPS62132 , TPS62133 , TPS62135 , TPS62136 , TPS62140 , TPS62140A , TPS62141 , TPS62142 , TPS62143 , TPS62150 , TPS62150A , TPS62151 , TPS62152 , TPS62153 , TPS62160 , TPS62161 , TPS62162 , TPS62163 , TPS62170 , TPS62171 , TPS62172 , TPS62173

 

  1.   Using the TPS6215x in an Inverting Buck-Boost Topology
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 Output Current Calculations
    3. 1.3 VIN and VOUT Range
  4. 2Design Considerations
    1. 2.1 Design Precautions
    2. 2.2 Additional Input Capacitor
    3. 2.3 Digital Pin Configurations
      1. 2.3.1 Digital Input Pins (EN, FSW, DEF)
      2. 2.3.2 Power Good Pin
    4. 2.4 Startup Behavior and Switching Node Consideration
  5. 3External Component Selection
    1. 3.1 Inductor Selection
    2. 3.2 Capacitor Selection
  6. 4Typical Performance
  7. 5Conclusion
  8. 6References
  9. 7Revision History

Capacitor Selection

Tiny ceramic capacitors with low equivalent series resistance (ESR) are desired to have low output voltage ripple. X5R- or X7R-type dielectrics are recommended for the stable capacitance versus temperature characteristics. A minimum 10-μF capacitor is recommended for both CBYP and CIN. These capacitance values can be increased without limit. For the output capacitor, a minimum of 22 μF is recommended. Making this capacitor value too great can cause instability. This situation can be evaluated through a Bode plot or load transient response. The voltage rating of CBYP must be greater than (VIN + VOUT).