SLVA528D September 2012 – August 2021 TPS65381-Q1 , TPS65381A-Q1
The TPS65381x-Q1 device requires an external battery or other power supply. The supply voltage is monitored for undervoltage (UV) and overvoltage (OV) conditions. Analog built-in-self-test (ABIST) covers UV and OV comparator diagnostics.
Depending on the regulator and possible mask bit settings, when an UV or OV event is detected the device may indicate the OV or UV event or transition to the STANDBY or RESET state.