SLVA888C April 2017 – January 2021 TPS65987D , TPS65988
These signals (GPIO16 and GPIO17) are used to control the external power FETs. Note that these pins are not high voltage tolerant, and require a driver FET to drive the power FETs.
The PP_EXT pins can be used as GPIOs if external FETs are not used.