SLVAEI5A december 2019 – june 2023 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25840-Q1
Application 1: Figure 3-1 shows the test setup. The state at each point is power supply off (VBUS = 0 V, LS_GD is low, and Q1 is off). Short VBUS to VBAT. The voltage of VBUS rushes to the same height as VBAT. Figure 3-4 shows the test results.
Application 2: Figure 3-2 shows the test setup. VBUS shorts to VBAT. The input voltage and VBUS are rushed to the same height as VBAT together. Figure 3-5 shows the test results.
Application 3: Figure 3-3 shows the test setup. First, short VBUS to VBAT and power on the power supply, then enable EN. Figure 3-6 shows the test results.
CH1 = 5 V/div, CH2 = 2 V/div, CH3 = 5 V/div, CH4 = 5 V/div, 20 µS/div |
CH1 = 5 V/div, CH2= 2 V/div, CH3 = 5 V/div, CH4 = 5 V/div, 10 mS/div |
CH1 = 5 V/div, CH2 = 2 V/div, CH3 = 5 V/div, CH4 = 2 V/div, 400 mS/div |